Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A FTR-5.00 |
Series |
N/A FTR |
Bearing Element |
N/A Tapered Rollers |
Closure Type |
N/A Double Sealed |
Flange Diameter |
N/A 5.9375 in |
Flange Thickness |
N/A 0.7180 in |
Radial Dynamic Load Capacity |
N/A 35870 lb |
Radial Static Load Capacity |
N/A 58400 lb |
Roller Diameter |
N/A 5.0000 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Single Flanged |
Roller Width |
N/A 3.0000 in |
Stud Diameter |
N/A 2.0000 in |
Stud Length |
N/A 4.5000 in |
Thread Size |
N/A 2-12 |