Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A CIRE-5.00 |
Series |
N/A CIRE |
Bearing Element |
N/A Balls - Two Rows |
Closure Type |
N/A Double Sealed |
Point Diameter |
N/A 4.9400 in |
Radial Dynamic Load Capacity |
N/A 5560 lb |
Radial Static Load Capacity |
N/A 3500 lb |
Roller Diameter |
N/A 4.5625 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Channel I-Beam |
Roller Width |
N/A 1.6875 in |
Stud Diameter |
N/A 0.3750 in |
Stud Length |
N/A 2.2500 in |
Thread Size |
N/A 1-14 |