Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A NFTRE-1.50-2 |
Series |
N/A NFTRE |
Axial Dynamic Load Capacity |
N/A 1101 lbf |
Axial Static Load Capacity |
N/A 348 lbf |
Bearing Element |
N/A Balls |
Closure Type |
N/A Sealed |
Eccentric Bushing Length |
N/A 0.6100 in |
Eccentric Stud Diameter |
N/A 0.6870 in |
Eccentricity |
N/A 0.03 in |
UPC Code |
N/A 841946125804 |
Radial Dynamic Load Capacity |
N/A 2651 lbf |
Radial Static Load Capacity |
N/A 1394 lbf |
Roller Diameter |
N/A 1.5000 in |
Roller Material |
N/A Non-Metallic |
Roller Shape |
N/A Single Flanged |
Roller Width |
N/A 1 in |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 0.5000 in |
Stud Length |
N/A 1.3800 in |
Stud Material |
N/A Carbon Steel |
Stud Type |
N/A Eccentric |
Thread Length |
N/A 0.7500 in |
Thread Size |
N/A 1/2-20 |
Weight |
N/A 0.27 lb |