Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A MFTRE-30 |
Series |
N/A MFTRE |
Axial Dynamic Load Capacity |
N/A 330.337 lbf |
Axial Static Load Capacity |
N/A 59.551 lbf |
Bearing Element |
N/A Balls |
Closure Type |
N/A Sealed |
Eccentric Bushing Length |
N/A 11 mm |
Eccentric Stud Diameter |
N/A 15 mm |
Eccentricity |
N/A 0.5 mm |
UPC Code |
N/A 841946138842 |
Radial Dynamic Load Capacity |
N/A 955.056 lbf |
Radial Static Load Capacity |
N/A 478.652 lbf |
Roller Diameter |
N/A 30 mm |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Single Flanged |
Roller Width |
N/A 19.2 mm |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 12 mm |
Stud Length |
N/A 25 mm |
Stud Material |
N/A Carbon Steel |
Stud Type |
N/A Eccentric |
Thread Length |
N/A 14 mm |
Thread Size |
N/A M12 x 1.5 |
Prop 65 |
N/A Yes |
Weight |
N/A 0.308 lb |