Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A MFTRE-50 |
Series |
N/A MFTRE |
Axial Dynamic Load Capacity |
N/A 1561.798 lbf |
Axial Static Load Capacity |
N/A 533.708 lbf |
Bearing Element |
N/A Balls |
Closure Type |
N/A Sealed |
Eccentric Bushing Length |
N/A 18 mm |
Eccentric Stud Diameter |
N/A 24 mm |
Eccentricity |
N/A 1 mm |
UPC Code |
N/A 841946127099 |
Radial Dynamic Load Capacity |
N/A 3622.472 lbf |
Radial Static Load Capacity |
N/A 2134.831 lbf |
Roller Diameter |
N/A 50 mm |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Single Flanged |
Roller Width |
N/A 38.40 mm |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 16 mm |
Stud Length |
N/A 50 mm |
Stud Material |
N/A Carbon Steel |
Stud Type |
N/A Eccentric |
Thread Length |
N/A 35 mm |
Thread Size |
N/A M16 x 2 |
Weight |
N/A 1.54 lb |