Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A MFTRE-72 |
Series |
N/A MFTRE |
Axial Dynamic Load Capacity |
N/A 4000 lbf |
Axial Static Load Capacity |
N/A 4568.539 lbf |
Bearing Element |
N/A Tapered Rollers |
Closure Type |
N/A Sealed |
Eccentric Bushing Length |
N/A 22 mm |
Eccentric Stud Diameter |
N/A 28 mm |
Eccentricity |
N/A 1 mm |
UPC Code |
N/A 841946138910 |
Radial Dynamic Load Capacity |
N/A 10853.933 lbf |
Radial Static Load Capacity |
N/A 7629.213 lbf |
Roller Diameter |
N/A 72 mm |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Single Flanged |
Roller Width |
N/A 42.40 mm |
Seal Type |
N/A Rubber Dual Lip |
Stud Diameter |
N/A 20 mm |
Stud Length |
N/A 49.50 mm |
Stud Material |
N/A Carbon Steel |
Stud Type |
N/A Eccentric |
Thread Length |
N/A 25 mm |
Thread Size |
N/A M20 x 1.5 |
Weight |
N/A 2.816 lb |