Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A FFTRE-3.25-SS |
Series |
N/A FFTRE-SS |
Axial Dynamic Load Capacity |
N/A 5790 lbf |
Axial Static Load Capacity |
N/A 12000 lbf |
Bearing Element |
N/A Tapered Rollers |
Closure Type |
N/A Sealed |
Eccentric Bushing Length |
N/A 1.2300 in |
Eccentric Stud Diameter |
N/A 1.7500 in |
Eccentricity |
N/A 0.060 in |
UPC Code |
N/A 841946139382 |
Radial Dynamic Load Capacity |
N/A 14300 lbf |
Radial Static Load Capacity |
N/A 20000 lbf |
Roller Diameter |
N/A 3.2500 in |
Roller Material |
N/A Stainless Steel |
Roller Shape |
N/A Double Flanged |
Roller Width |
N/A 1.9400 in |
Seal Type |
N/A Rubber Dual Lip |
Stud Diameter |
N/A 1.2500 in |
Stud Length |
N/A 2.5000 in |
Stud Material |
N/A Stainless Steel |
Stud Type |
N/A Eccentric |
Thread Length |
N/A 1.2700 in |
Thread Size |
N/A 1-1/4-12 |
Prop 65 |
N/A Yes |
Weight |
N/A 6.45 lb |