Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A NFTR-1.50-2 |
Series |
N/A NFTR |
Axial Dynamic Load Capacity |
N/A 1101 lbf |
Axial Static Load Capacity |
N/A 348 lbf |
Bearing Element |
N/A Balls - Two Rows |
Closure Type |
N/A Sealed |
Flange Diameter |
N/A 2.0000 in |
Flange Thickness |
N/A 0.3400 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946125149 |
Number of Rows |
N/A Double |
Radial Dynamic Load Capacity |
N/A 2651 lbf |
Radial Static Load Capacity |
N/A 1394 lbf |
Roller Diameter |
N/A 1.5000 in |
Roller Material |
N/A Non-Metallic |
Roller Shape |
N/A Single Flanged |
Roller Width |
N/A 1 in |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 0.5000 in |
Stud Length |
N/A 1.3800 in |
Stud Material |
N/A Carbon Steel |
Thread Length |
N/A 0.7500 in |
Thread Size |
N/A 1/2-20 |
Weight |
N/A 0.24 lb |