Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A MFTR-50 |
Series |
N/A MFTR |
Axial Dynamic Load Capacity |
N/A 1562 lbf |
Axial Static Load Capacity |
N/A 534 lbf |
Bearing Element |
N/A Balls - Two Rows |
Closure Type |
N/A Sealed |
Flange Diameter |
N/A 68 mm |
Flange Thickness |
N/A 14 mm |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946125392 |
Number of Rows |
N/A Double |
Radial Dynamic Load Capacity |
N/A 3622 lbf |
Radial Static Load Capacity |
N/A 2135 lbf |
Roller Diameter |
N/A 50 mm |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Single Flanged |
Roller Width |
N/A 38.40 mm |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 16 mm |
Stud Length |
N/A 50 mm |
Stud Material |
N/A Carbon Steel |
Thread Length |
N/A 35 mm |
Thread Size |
N/A M16 x 2 |
Weight |
N/A 1.54 lb |