Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A MFTR-100-1 |
Series |
N/A MFTR |
Axial Dynamic Load Capacity |
N/A 5775 lbf |
Axial Static Load Capacity |
N/A 12000 lbf |
Bearing Element |
N/A Tapered Rollers - Two Rows |
Closure Type |
N/A Sealed |
Flange Diameter |
N/A 125 mm |
Flange Thickness |
N/A 14 mm |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946131126 |
Number of Rows |
N/A Double |
Radial Dynamic Load Capacity |
N/A 14292 lbf |
Radial Static Load Capacity |
N/A 20000 lbf |
Roller Diameter |
N/A 100 mm |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Single Flanged |
Roller Width |
N/A 50.40 mm |
Seal Type |
N/A Rubber Dual Lip |
Stud Diameter |
N/A 30 mm |
Stud Length |
N/A 69.50 mm |
Stud Material |
N/A Carbon Steel |
Thread Length |
N/A 40 mm |
Thread Size |
N/A M30 x 3.5 |
Weight |
N/A 8.14 lb |