Supplier Name |
N/A Osborn Load Runners |
Manufacturer Part Number |
N/A FLRY-6 |
Axial Static Load Capacity |
N/A 33100 lb |
Bearing Element |
N/A Tapered Rollers |
Bore Diameter |
N/A 2.2500 in |
Finish/Coating |
N/A Uncoated |
Flange Diameter |
N/A 6.9375 in |
Flange Thickness |
N/A 0.7180 in |
Lubrication Hole Location |
N/A None |
Operating Temperature [Max] |
N/A 250 ºF |
Radial Dynamic Load Capacity |
N/A 35840 lb |
Radial Static Load Capacity |
N/A 56400 lb |
Roller Diameter |
N/A 6.0000 in |
Roller Material |
N/A Stainless Steel |
Roller Shape |
N/A Single Flanged |
Roller Width |
N/A 3.3750 in |
Weight |
N/A 21.4 lb |