Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A FTRY-4.00-SS |
Series |
N/A FTRY-SS |
Axial Dynamic Load Capacity |
N/A 5750 lbf |
Axial Static Load Capacity |
N/A 13100 lbf |
Bearing Element |
N/A Tapered Rollers |
Bore Diameter |
N/A 1.2500 in |
Closure Type |
N/A Sealed |
Flange Diameter |
N/A 4.9370 in |
Flange Thickness |
N/A 0.5900 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946103932 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 2.3130 in |
Radial Dynamic Load Capacity |
N/A 17600 lbf |
Radial Static Load Capacity |
N/A 27200 lbf |
Roller Diameter |
N/A 4.0000 in |
Roller Material |
N/A Stainless Steel |
Roller Shape |
N/A Single Flanged |
Roller Width |
N/A 2.2500 in |
Seal Type |
N/A Rubber Dual Lip |
Weight |
N/A 7.72 lb |