Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A MFTRY-62E |
Series |
N/A MFTRY |
Axial Dynamic Load Capacity |
N/A 4008.315 lbf |
Axial Static Load Capacity |
N/A 800.315 lbf |
Bearing Element |
N/A Tapered Rollers |
Bore Diameter |
N/A 20 mm |
Closure Type |
N/A Sealed |
Flange Diameter |
N/A 78 mm |
Flange Thickness |
N/A 14 mm |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946140593 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 40 mm |
Radial Dynamic Load Capacity |
N/A 10865.169 lbf |
Radial Static Load Capacity |
N/A 7626.966 lbf |
Roller Diameter |
N/A 62 mm |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Single Flanged |
Roller Width |
N/A 38 mm |
Seal Type |
N/A Rubber Dual Lip |
Weight |
N/A 3.5640 lb |