Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A MFTRY-150 |
Series |
N/A MFTRY |
Axial Dynamic Load Capacity |
N/A 14134.831 lbf |
Axial Static Load Capacity |
N/A 5759.843 lbf |
Bearing Element |
N/A Tapered Rollers |
Bore Diameter |
N/A 55 mm |
Closure Type |
N/A Sealed |
Flange Diameter |
N/A 173 mm |
Flange Thickness |
N/A 18.2 mm |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946133540 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 73 mm |
Radial Dynamic Load Capacity |
N/A 35730.337 lbf |
Radial Static Load Capacity |
N/A 55955.056 lbf |
Roller Diameter |
N/A 150 mm |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Single Flanged |
Roller Width |
N/A 70 mm |
Seal Type |
N/A Rubber Dual Lip |
Weight |
N/A 17.49 lb |