COMPANY HEADER
Print Back
FA3002 Pulley
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A FA3002

Weight

N/A 0.3 lb

For Use With

N/A Standard A, B and 5V section V-belts in a variety of industrial applications

Features & Benefits

Features & Benefits

N/A V-Belt
  • Designed for strength and durability
  • Radial supporting ribs provide additional belt support and prevents groove deformation
Flat Belt
  • Available for a wide range of standard belt sizes
  • Suitable for use as back side idlers on V-belts
  • Molded-in crown helps center the belt and prevent rubbing against flanges