COMPANY HEADER
Print Back
FA2002 Pulley
Unit of Measure

Specifications

Supplier Name

N/A Fenner Drives

Manufacturer Part Number

N/A FA2002

Bearing Type

N/A 6203-2RS

Belt Width

N/A 7/8 in

Bore Diameter

N/A 17 mm

Flat Surface Type

N/A Crowned

Weight

N/A 0.2 lb