COMPANY HEADER
Print Back
FA3501 Pulley
Unit of Measure

Specifications

Brands

N/A PowerMax™

Supplier Name

N/A Fenner Drives

Manufacturer Part Number

N/A FA3501

Belt Section Size

N/A 5V A B

Belt Width

N/A 0.6250 in

Outside Diameter

N/A 3.50 in

Weight

N/A 0.3 lb

Features & Benefits

Features & Benefits

N/A
  • Designed for strength and durability
  • For use with standard A, B and 5V section V belts in a variety of industrial applications
  • Radial supporting ribs provide additional belt support and prevents groove deformation Single Flange
  • Flat belt idlers are available for a wide range of standard belt sizes
  • Suitable for use as back side idlers on V-belts
  • Molded-in crown helps center the belt and prevent rubbing against flanges