COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Belts and Pulleys
>
Belt Pulleys
>
Flat Belt Pulleys
>
Flat Belt Idler Pulleys
>
Fenner Flat Belt Idler Pulleys
> Item # 02496918
Item # 02496918, Fenner 5/8 Inch (in) Belt Width Flat Belt Idler Pulley
FA2003 Idler
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Fenner Drives
Manufacturer Part Number
N/A
FA2003
Bearing Type
N/A
6203-2RS
Belt Width
N/A
0.6250 in
Bore Diameter
N/A
17 mm