COMPANY HEADER
Print Back
5 hp, 3505 rpm, T5C1K18, 230 V, 184T
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A T5C1K18

Base Speed

N/A 3505 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Steel

Frame Size

N/A 184T

Frequency

N/A 60 Hz

Full Load Current

N/A 19.60 A

Full Load Efficiency

N/A 82.20 %

Harmonization Code

N/A 8501.40.6040

Insulation Class

N/A F

Power for 2 Poles

N/A 5 hp

Phase

N/A 1

Number of Poles

N/A 2

Supply Voltage

N/A 230 V

Mounting Type

N/A Rigid Base

National Electrical Manufacturers Association (NEMA) Design Class

N/A L

Shaft Diameter

N/A 1.13 in

Standards Met

N/A National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 3600 rpm

Weight

N/A 91 lb

Applications

Applications

N/A Blowers Conveyors For Use on Air Compressors General Industrial Equipment Pumps