COMPANY HEADER
Print Back
5 hp, 1755 rpm, S5P2A, 208-230/460 V, 184T
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A S5P2A

Base Speed

N/A 1755 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Open Drip-Proof (ODP) Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Steel

Frame Size

N/A 184JM 184T

Frequency

N/A 50 Hz

Full Load Current

N/A 14.00 to 12.70 A6.40 A

Full Load Efficiency

N/A 87.50 %89.50 %

Harmonization Code

N/A 8501.52.4000

Insulation Class

N/A F

Type

N/A Jet Pump Motor

Power for 4 Poles

N/A 5 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 208 to 230 V460 V

Mounting Type

N/A Footed Footless Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Shaft Diameter

N/A 1.13 in

Standards Met

N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 1800 rpm

Weight

N/A 110.00 lb

Applications

Applications

N/A Blowers Compressors Direct Connected Equipment Fans For the Specific Requirements of Centrifugal Pumps Where the Pump Impeller is Mounted Directly on the Motor Shaft. Used Where Dirt and Moisture are Minimal Pumps