Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UEECH210-31 |
Prop 65 |
N/A Yes |
Bearing Material |
N/A AISI 52100 Steel |
Bore Diameter |
N/A 1.9375 in |
Hanger Unit Type |
N/A Conveyor Hanger Units |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Accu-Loc Collar |
Outside Diameter |
N/A 4.50 in |
Radial Dynamic Load Capacity |
N/A 7940 lbf |
Radial Static Load Capacity |
N/A 5220 lbf |
Replacement Bearing |
N/A UE210-31 |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UEECH200 |
Thread Length |
N/A 13/16 in |
Thread Size |
N/A PF1 |