COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UCHPL207-23MZ2W

Prop 65

N/A Yes

Bearing Material

N/A AISI 52100 Steel - Zinc Protection

Bore Diameter

N/A 1.4375 in

Hanger Unit Type

N/A Conveyor Hanger Units

Housing Material

N/A PBT Thermoplastic

Locking Device

N/A Set Screw Collar

Outside Diameter

N/A 3.50 in

Radial Dynamic Load Capacity

N/A 5820 lbf

Radial Static Load Capacity

N/A 3460 lbf

Replacement Bearing

N/A UC207-23MZ2

Seal Type

N/A Contact with Slinger

Series

N/A UCHPL200MZ2W

Thread Size

N/A 5/8-11UNC