COMPANY HEADER
Print Back
JNLW-.750-16 UNF Jam Nut & Lock Washer
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A JNLW-.750-16

Series

N/A JNLW

Finish/Coating

N/A Zinc Plated

Hex Size

N/A 1-1/8 in

UPC Code

N/A 841946121981

Material

N/A Steel

Package Quantity

N/A 1 Per Set

Thread Direction

N/A Right Hand

Thread Pitch Type

N/A Unified Fine (UNF)

Thread Size

N/A 3/4-16

Weight

N/A 0.1 lb

For Use With

N/A CTR-1.75 CTR-1.75-R CTRE-1.75 CXR-1.75 CXR-1.75-HT CXR-1.75-HT-R CXR-1.75-R CXRE-1.75 CXRE-1.75-HT CXRE-1.75-HT-R CXRE-1.75-R FFTRE-1.75 FFTRE-2.50E FTR-1.75 FTR-1.75-HT FTR-1.75-HT-R FTR-1.75-R FTRE-1.75 FTRE-1.75-HT FTRE-1.75-HT-R FTRE-1.75-R NCTR-1.75 NCTRE-1.75 NCXR-1.75 NCXRE-1.75 NCXRE-1.75-R NFTR-1.75 NFTRE-1.75 NPTR-1.75 NPTRE-1.75 NPXR-1.75 NPXRE-1.75 NPXRE-1.75-R NVTR-2.50 NVTRE-2.50 PTR-1.75 PTR-1.75-HT PTR-1.75-HT-R PTR-1.75-R PTRE-1.75 PTRE-1.75-HT PTRE-1.75-HT-R PTRE-1.75-R PTRE-2.50E PXR-1.75 PXR-1.75-HT PXR-1.75-HT-R PXR-1.75-R PXRE-1.75 PXRE-1.75-HT PXRE-1.75-HT-R PXRE-1.75-R UTR-2.50 UTR-2.50E UTR-2.50-R UTR-3.50E UTR-3.50E-R UTRE-2.50 UTRE-2.50-R UTRE-3.50E UTRE-3.50E-R VTR-2.50 VTR-2.50-HT VTR-2.50-HT-R VTR-2.50-R VTR-3.50E VTR-3.50E-R VTRE-2.50 VTRE-2.50-HT VTRE-2.50-HT-R VTRE-2.50-R VTRE-3.50E