COMPANY HEADER
Print Back
JNLW-.437-20-SS Stainless Steel - (Nut & Washer Set)
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A JNLW-.437-20-SS

Series

N/A JNLW

Hex Size

N/A 11/16 in

UPC Code

N/A 841946121912

Material

N/A Stainless Steel

Package Quantity

N/A 1 Per Set

Thread Direction

N/A Right Hand

Thread Pitch Type

N/A Unified Fine (UNF)

Thread Size

N/A 7/16-20

Weight

N/A 0.03 lb

For Use With

N/A CTR-1.125-SS FTR-1.00-SS FTR-1.00-SS-R FTR-1.125-SS FTR-1.125-SS-R FTRE-1.00-SS FTRE-1.125-SS NFTR-1.00-SS NFTR-1.125-SS NFTRE-1.00-SS NFTRE-1.125-SS NPTR-1.00-SS NPTR-1.125-SS NPTRE-1.00-SS NPTRE-1.125-SS NVTR-1.50-SS NVTRE-1.50-SS PTR-1.00-SS PTR-1.00-SS-R PTR-1.125-SS PTR-1.125-SS-R PTRE-1.00-SS PTRE-1.125-SS UTR-1.50-SS UTR-1.50-SS-R UTR-1.75-SS UTR-1.75-SS-R UTRE-1.50-SS UTRE-1.50-SS-R UTRE-1.75-SS UTRE-1.75-SS-R VTR-1.50-SS VTR-1.50-SS-R VTRE-1.50-SS