COMPANY HEADER
Print Back
JNLW-1.500-12-SS Stainless Steel - (Nut & Washer Set)
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A JNLW-1.500-12-SS

Series

N/A JNLW

Hex Size

N/A 2-1/4 in

UPC Code

N/A 841946122087

Material

N/A Stainless Steel

Package Quantity

N/A 1 Per Set

Thread Direction

N/A Right Hand

Thread Pitch Type

N/A Unified Fine (UNF)

Thread Size

N/A 1-1/2-12

Weight

N/A 0.84 lb

For Use With

N/A CXR-4.00A-SS CXR-4.00A-SS-R CXR-4.00-SS CXR-4.00-SS-R CXRE-4.00A-SS CXRE-4.00A-SS-R CXRE-4.00-SS CXRE-4.00-SS-R NCXR-4.00A-SS NCXR-4.00A-SS-R NCXRE-4.00A-SS NCXRE-4.00A-SS-R NPXR-4.00A-SS NPXR-4.00A-SS-R NPXRE-4.00A-SS NPXRE-4.00A-SS-R PXR-4.00A-SS PXR-4.00A-SS-R PXR-4.00-SS PXR-4.00-SS-R PXRE-4.00A-SS PXRE-4.00A-SS-R PXRE-4.00-SS PXRE-4.00-SS-R