COMPANY HEADER
Print Back
JNLW-2.000-12-SS Stainless Steel (Jam Nut & Lock Washer)
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A JNLW-2.000-12-SS

Series

N/A JNLW

Hex Size

N/A 3-1/8 in

UPC Code

N/A 841946122124

Material

N/A Stainless Steel

Package Quantity

N/A 1 Per Set

Thread Direction

N/A Right Hand

Thread Pitch Type

N/A Unified (UN)

Thread Size

N/A 2-12

Weight

N/A 1.7 lb

For Use With

N/A CXR-5.00-SS CXR-5.00-SS-R FTR-5.00-SS FTR-5.00-SS-R FTRE-5.00-SS PTR-5.00-SS PTR-5.00-SS-R PTRE-5.00-SS PTRE-5.00-SS-R PXR-5.00-SS PXR-5.00-SS-R UTR-6.00-SS UTR-6.00-SS-R UTRE-6.00-SS UTRE-6.00-SS-R VTR-6.50-SS VTR-6.50-SS-R VTRE-6.50-SS