COMPANY HEADER
Print Back
JNLW-2.500-12-SS Stainless Steel (Jam Nut & Lock Washer)
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A JNLW-2.500-12-SS

Series

N/A JNLW

Hex Size

N/A 3-7/8 in

UPC Code

N/A 841946122148

Material

N/A Stainless Steel

Package Quantity

N/A 1 Per Set

Thread Direction

N/A Right Hand

Thread Pitch Type

N/A Unified (UN)

Thread Size

N/A 2-1/2-12

Weight

N/A 3.20 lb

For Use With

N/A CXR-6.00-SS CXR-6.00-SS-R FTR-6.00-SS FTR-6.00-SS-R FTRE-6.00-SS PTR-6.00-SS PTR-6.00-SS-R PTR-8.00-SS PTRE-6.00-SS PTRE-6.00-SS-R PXR-6.00-SS PXR-6.00-SS-R UTR-7.00-SS UTR-7.00-SS-R UTRE-7.00-SS UTRE-7.00-SS-R VTR-7.50-SS VTR-7.50-SS-R VTRE-7.50-SS