COMPANY HEADER
Print Back
KGL16-03 Fitting, male Elbow

KG, One-touch Fitting Stainless
Unit of Measure

Specifications

Manufacturer Part Number

N/A KGL16-03

Body Material

N/A 303 Stainless Steel

Country Of Origin

N/A SG

EDP Code

N/A KGL16-03

Supplier Name

N/A SMC®

MINO

N/A 51774X66952

Series

N/A KG

Number of Tubes

N/A 6

Tube Size

N/A 4 to 16 mm

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Suitable for use in CRT production (copper free) or where corrosion resistance is desired
  • Can be used for vacuum or pressure applications
  • 6 tube sizes from 4 to 16 mm, threaded connections from M5 to 1/2" R(PT)
  • This product is not intended for use in potable water systems