COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Belts and Pulleys
>
Belt Pulleys
>
Round Belt Pulleys
>
Idler Round Belt Pulleys
>
Fenner Round Idler Pulleys
> Item # 01332445
Item # 01332445, Fenner 1/2 Inch (in) Maximum Belt Diameter Round Idler Pulley
RA3501 Pulley
Unit of Measure
Imperial
Metric
Both
Specifications
Brands
N/A
PowerMax™
Supplier Name
N/A
Fenner Drives
Manufacturer Part Number
N/A
RA3501
Bearing Type
N/A
6203-2RS
Bore Diameter
N/A
17 mm
Maximum Belt Diameter
N/A
1/2 in
Weight
N/A
0.2 lb