COMPANY HEADER
Print Back
RA3001 Pulley
Unit of Measure

Specifications

Brands

N/A PowerMax™

Supplier Name

N/A Fenner Drives

Manufacturer Part Number

N/A RA3001

Bearing Type

N/A 6203-2RS

Bore Diameter

N/A 17 mm

Face Width

N/A 0.61 in

Maximum Belt Diameter

N/A 3/8 in

Outside Diameter

N/A 3.05 in

Overall Width

N/A 0.6100 in

Weight

N/A 0.2 lb