COMPANY HEADER
Print Back
1 hp, 1150 rpm, UN1T3BC, 230/460 V, 145TC
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A UN1T3BC

Base Speed

N/A 1150 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Non-Ventilated (TENV)

Frame Material

N/A Steel

Frame Size

N/A 145TC

Frequency

N/A 60 Hz

Harmonization Code

N/A 8501.51.6040

Type

N/A Vector Drive Motor

Power for 6 Poles

N/A 1 hp

Phase

N/A 3

Number of Poles

N/A 6

Supply Voltage

N/A 230 V460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A A

Synchronous Speed

N/A 1200 rpm

Weight

N/A 35.00 lb