COMPANY HEADER
Print Back
B-LOC B400 6.5000 in. Keyless Bushing
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A B402608

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 8.8580 in

Hub Contact Pressure

N/A 23702 psi

Inside Diameter

N/A 6.5000 in

Installation Torque

N/A 138 ft·lb

Length Through Bore

N/A 1.7320 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 118419 lb

Maximum Transmitted Torque

N/A 32072 ft·lb

Screw Size

N/A M14 x 40

Series

N/A B400