Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C193E-112 |
Series |
N/A C193 |
Component Bore Diameter |
N/A 1.8750 in |
Finish |
N/A Uncoated |
Flange Type |
N/A Flanged |
Harmonization Code |
N/A 8483.60.8000 |
Hub Contact Pressure |
N/A 16740 psi |
Inside Diameter |
N/A 1.1250 in |
Keyless Bushing Type |
N/A Cap Screw Clamping |
Length Through Bore |
N/A 1.1020 in |
Material |
N/A Steel |
Maximum Transmitted Thrust |
N/A 7916 lbf |
Maximum Transmitted Torque |
N/A 371.1 ft·lb |
Mountable Length |
N/A 0.829 in |
Mounting Type |
N/A Internal |
Number of Locking Screws |
N/A 9 |
Number of Tapers |
N/A 1 |
Outside Diameter |
N/A 1.8750 in |
Overall Length |
N/A 1.2990 in |
Shaft Contact Pressure |
N/A 27900 psi |
Weight |
N/A 9.6 oz |