Supplier Name |
N/A Fenner Drives |
Manufacturer Part Number |
N/A 6202320 |
Inside Diameter |
N/A 1.2500 in |
Keyless Bushing Type |
N/A Collar Nut Clamping |
Length Through Bore |
N/A 2.2500 in |
Material |
N/A Steel |
Outside Diameter |
N/A 2.0000 in |
Overall Length |
N/A 2-1/4 in |
Series |
N/A Trantorque GT |
Weight |
N/A 1 lb |