Supplier Name |
N/A Fenner Drives |
Manufacturer Part Number |
N/A 6202103EN |
Component Bore Diameter |
N/A 0.6250 in |
Finish/Coating |
N/A Nickel Plated |
Flange Type |
N/A No Flange |
Hub Contact Pressure |
N/A +13210.4 psi |
Inside Diameter |
N/A 0.1875 in |
Keyless Bushing Type |
N/A Collar Nut Clamping |
Length Through Bore |
N/A 0.7500 in |
Material |
N/A Steel |
Maximum Transmitted Thrust |
N/A 1167.2 lb |
Maximum Transmitted Torque |
N/A 109.6 inĀ·lb |
Mountable Length |
N/A 0.3750 in |
Mounting Type |
N/A Internal |
Number of Tapers |
N/A 1 |
Outside Diameter |
N/A 0.6250 in |
Overall Length |
N/A 3/4 in |
Series |
N/A Trantorque Mini |
Shaft Contact Pressure |
N/A +55043.33 psi |
Weight |
N/A 0.03 lb |