COMPANY HEADER
Print Back
6202835 30 mm Trantorque
Unit of Measure

Specifications

Supplier Name

N/A Fenner Drives

Manufacturer Part Number

N/A 6202835

Inside Diameter

N/A 30 mm

Keyless Bushing Type

N/A Collar Nut Clamping

Length Through Bore

N/A 57.2 mm

Material

N/A Steel

Outside Diameter

N/A 51 mm

Overall Length

N/A 57.2 mm

Series

N/A Trantorque GT

Weight

N/A 1 lb