COMPANY HEADER
Print Back
6202870 42 mm Trantorque
Unit of Measure

Specifications

Supplier Name

N/A Fenner Drives

Manufacturer Part Number

N/A 6202870

Inside Diameter

N/A 42 mm

Keyless Bushing Type

N/A Collar Nut Clamping

Length Through Bore

N/A 79.4 mm

Material

N/A Steel

Outside Diameter

N/A 67 mm

Overall Length

N/A 79.4 mm

Series

N/A Trantorque GT