Supplier Name |
N/A Fenner Drives |
Manufacturer Part Number |
N/A 6980240UP |
Component Bore Diameter |
N/A 1.7500 in |
Finish/Coating |
N/A Uncoated |
Flange Type |
N/A No Flange |
Hub Contact Pressure |
N/A +6420 psi |
Inside Diameter |
N/A 1.0000 in |
Keyless Bushing Type |
N/A Collar Nut Clamping |
Length Through Bore |
N/A 2.1875 in |
Material |
N/A Steel |
Maximum Transmitted Thrust |
N/A 3441 lb |
Maximum Transmitted Torque |
N/A 143 ft·lb |
Mountable Length |
N/A 13/16 in |
Mounting Type |
N/A Internal |
Number of Tapers |
N/A 1 |
Outside Diameter |
N/A 1.75 in |
Overall Length |
N/A 2-3/16 in |
Series |
N/A Trantorque Mini |
Shaft Contact Pressure |
N/A +11235 psi |