Supplier Name |
N/A Fenner Drives |
Manufacturer Part Number |
N/A 6980320UP |
Component Bore Diameter |
N/A 2.0000 in |
Finish/Coating |
N/A Uncoated |
Flange Type |
N/A No Flange |
Hub Contact Pressure |
N/A +5605 psi |
Inside Diameter |
N/A 1.2500 in |
Keyless Bushing Type |
N/A Collar Nut Clamping |
Length Through Bore |
N/A 2.5625 in |
Material |
N/A Steel |
Maximum Transmitted Thrust |
N/A 3962 lb |
Maximum Transmitted Torque |
N/A 206 ft·lb |
Mountable Length |
N/A 15/16 in |
Mounting Type |
N/A Internal |
Number of Tapers |
N/A 1 |
Outside Diameter |
N/A 2.0000 in |
Overall Length |
N/A 2-9/16 in |
Series |
N/A Trantorque Mini |
Shaft Contact Pressure |
N/A +8968 psi |