COMPANY HEADER
Print Back
6410100 1 B-Loc
Unit of Measure

Specifications

Supplier Name

N/A Fenner Drives

Manufacturer Part Number

N/A 6410100

Component Bore Diameter

N/A 1.8504 in

Finish/Coating

N/A Uncoated

Flange Type

N/A No Flange

Hub Contact Pressure

N/A +18746 psi

Inside Diameter

N/A 1.0000 in

Keyless Bushing Type

N/A Collar Nut Clamping

Length Through Bore

N/A 1.3438 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 7607 lb

Maximum Transmitted Torque

N/A 317 ft·lb

Mountable Length

N/A 1 in

Mounting Type

N/A Internal

Number of Tapers

N/A 1

Outside Diameter

N/A 1.50 in

Overall Length

N/A 1-11/32 in

Series

N/A Trantorque OE

Shaft Contact Pressure

N/A +28119 psi