COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Bushings
>
Keyless Bushings
>
Fenner Collar Nut Clamping Keyless Bushings
> Item # 05347841
Item # 05347841, Fenner 1.2500 Inch (in) Inside Diameter Collar Nut Clamping Keyless Bushing
6202320UP Trantorque GT 1-2500 in. Steel
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Fenner Drives
Manufacturer Part Number
N/A
6202320UP
Inside Diameter
N/A
1.2500 in
Keyless Bushing Type
N/A
Collar Nut Clamping
Length Through Bore
N/A
2.2500 in
Material
N/A
Steel
Outside Diameter
N/A
2.0000 in
Overall Length
N/A
2-1/4 in
Series
N/A
Trantorque GT