Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A PL2-3/16 KE |
Component Bore Diameter |
N/A 3.0625 in |
Finish |
N/A Uncoated |
Flange Type |
N/A Flanged |
Hub Contact Pressure |
N/A +19580 psi |
Inside Diameter |
N/A 2.1875 in |
Keyless Bushing Type |
N/A Cap Screw Clamping |
Length Through Bore |
N/A 1.3580 in |
Maximum Transmitted Thrust |
N/A 14410 lb |
Maximum Transmitted Torque |
N/A 1390 ft·lb |
Mounting Type |
N/A Internal |
Number of Tapers |
N/A 1 |
Outside Diameter |
N/A 3.25 in |
Overall Length |
N/A 1.5940 in |
Series |
N/A KE |
Shaft Contact Pressure |
N/A +27413 psi |
Weight |
N/A 1.21 lb |