COMPANY HEADER
Print Back
IT4041-N34 Regulator, Electro-Pneumatic
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A IT4041-N34

Weight

N/A 1.48 lb

Fluid Compatibility

N/A Air

Maximum Operating Pressure

N/A 101 psi

Port Gender

N/A Female

Port Size

N/A 1/2 in

Port Thread Standard

N/A National Pipe Thread (NPT)

Thread Standard

N/A National Pipe Thread (NPT)