COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Precision Twist Drill®

Manufacturer Part Number

N/A 003538

Prop 65

N/A Yes

Cutting Direction

N/A Right Hand Cut

Drill Bit Finish

N/A Bright

Drill Bit Material

N/A Carbide

Drill Bit Point Angle

N/A 118 º

Drill Bit Size

N/A 7/64 in

Mill Material

N/A Carbide

Point Type

N/A Self-Centering Point

Shank Diameter

N/A 7/64 in

Features & Benefits

Features & Benefits

N/A
  • Ratchet Knob Indicates Forward and Reverse
  • Die Head Snaps into Place on Both Sides