COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Precision Twist Drill®

Manufacturer Part Number

N/A 003546

Prop 65

N/A Yes

Cutting Direction

N/A Right Hand Cut

Drill Bit Finish

N/A Bright

Drill Bit Material

N/A Carbide

Drill Bit Point Angle

N/A 118 º

Drill Bit Size

N/A #29

Mill Material

N/A Carbide

Point Type

N/A Self-Centering Point

Shank Diameter

N/A 0.1360 in

Angle

N/A 135 º

Features & Benefits

Features & Benefits

N/A
  • Split Point
  • 3-Flat Secure Grip Shank
  • Reduced Shank Diameter