Supplier Name |
N/A Precision Twist Drill® |
Manufacturer Part Number |
N/A 040326 |
Prop 65 |
N/A Yes |
Coolant Delivery |
N/A External |
Cutting Direction |
N/A Right Hand Cut |
Double Margin |
N/A No |
Drill Bit Size |
N/A 13/32 in |
Finish/Coating |
N/A Bronze Oxide |
Flute Length |
N/A 1-15/16 in |
Material |
N/A Cobalt High Speed Steel |
Material Grade |
N/A M35 M42 |
Overall Length |
N/A 3-5/16 in |
Parabolic Flutes |
N/A No |
Point Angle |
N/A 135 º |
Point Type |
N/A Split Point |
Series |
N/A M40CO |
Shank Diameter |
N/A 13/32 in |
Shank Type |
N/A Plain Round |
Sheeters Drill |
N/A Sheeters (Single End) |
Industry Standards/Certifications |
N/A American National Standards Institute (ANSI) |
Spiral Direction |
N/A Right Hand Spiral |