COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Precision Twist Drill®

Manufacturer Part Number

N/A 003558

Prop 65

N/A Yes

Coolant Delivery

N/A Internal

Cutting Direction

N/A Right Hand Cut

Double Margin

N/A No

Drill Bit Size

N/A #19

Finish/Coating

N/A Bright

Flute Length

N/A 1-5/8 in

Mill Material

N/A Carbide

Overall Length

N/A 2-3/4 in

Parabolic Flutes

N/A No

Point Angle

N/A 118 º

Point Type

N/A Four Facet

Series

N/A D33W

Shank Diameter

N/A 0.166 in

Shank Type

N/A Plain Round

Spiral Direction

N/A Right Hand Spiral