Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A K18X25X22 |
Bore Diameter |
N/A 18 mm |
Cage Material |
N/A Steel |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 5200 lbf |
Flanges |
N/A No Flange |
Lubrication Hole Type |
N/A No Holes |
Maximum Speed |
N/A 22000 rpm |
Needle Bearing Type |
N/A Roller and Cage Assembly |
Number of Rows |
N/A Single-Row |
Outside Diameter |
N/A 25 mm |
Overall Width |
N/A 22 mm |
Precision Rating |
N/A Not Rated |
Series |
N/A K |
Standards Met |
N/A DIN 5405-1/International Organization for Standardization (ISO) 3030 |
Static Load Rating |
N/A 6500 lbf |
Weight |
N/A 0.06 lb |