COMPANY HEADER
Print Back
707-3-11/2 1-1/2 C x F Cast Copper 90 Degree
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 707-3-11/2

Prop 65

N/A Yes

Size

N/A 1-1/2 in

Angle

N/A 90 ยบ

Material

N/A Cast Copper