Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UCPX10-30 |
Prop 65 |
N/A Yes |
Base to Bore Centerline |
N/A 2.5000 in |
Base Width |
N/A 2-7/8 in |
Bolt Center-to-Center Length |
N/A 5.9375 to 7.5625 in |
Bolt Size |
N/A 5/8 |
Bore Diameter |
N/A 1.8750 in |
Bore Type |
N/A Round |
Duty Type |
N/A Medium Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Lubrication Fitting |
Mounting Type |
N/A 2-Bolt Base |
Overall Height |
N/A 4.9688 in |
Overall Length |
N/A 9.5625 in |
Overall Width |
N/A 2-29/32 in |
Radial Dynamic Load Capacity |
N/A 9700 lbf |
Radial Static Load Capacity |
N/A 6610 lbf |
Replacement Bearing |
N/A UCX10-30 |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UCPX00 |